IESNA:LM-63-2002
[TEST]P1437589
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20788.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2895.5 2913.2 2747.8 2422.8 2239.6 2221.9 2233.7 2280.9 2375.5 2499.6 2635.5 2913.2 3521.9 4266.4 5111.4 5938.7 6576.9 7073.3 
7676.0 8083.8 8302.4 8326.0 7835.6 7374.7 6978.7 6234.2 4709.6 3196.9 2552.8 1678.2 608.6 325.0 218.6 118.2 82.7 47.3 0.0 
2895.5 2919.1 2753.7 2434.6 2251.4 2227.8 2245.5 2292.8 2381.4 2517.3 2659.1 2919.1 3527.8 4296.0 5182.4 5956.5 6636.0 7215.1 
7735.1 8154.7 8426.5 8444.2 7906.5 7445.6 7014.2 6257.8 4798.3 3297.3 2552.8 1684.1 608.6 336.8 224.5 124.1 82.7 47.3 0.0 
2895.5 2913.2 2765.5 2481.9 2280.9 2251.4 2269.1 2322.3 2416.9 2564.6 2730.0 2966.4 3486.4 4290.1 5164.6 6039.2 6842.8 7516.5 
8160.6 8733.8 9058.8 9171.1 9035.1 8426.5 7906.5 7315.6 5767.4 3882.3 2753.7 1873.2 821.4 395.9 265.9 177.3 135.9 76.8 0.0 
2895.5 2919.1 2795.0 2540.9 2340.0 2316.4 2322.3 2381.4 2493.7 2659.1 2883.7 3161.4 3539.6 4254.6 5152.8 6139.6 7043.7 7829.7 
8574.2 9218.3 9673.3 9962.9 10010.2 9927.4 9543.3 8852.0 8332.0 7492.8 6021.5 3823.2 1530.5 632.3 390.0 254.1 183.2 
88.6 0.0 
2895.5 2931.0 2836.4 2676.9 2464.1 2422.8 2446.4 2517.3 2647.3 2854.1 3131.9 3480.5 3864.6 4402.3 5170.5 6151.5 7250.6 8249.2 
8999.7 9655.6 10146.1 10477.0 10737.0 11002.9 11103.4 10902.4 10571.5 10033.8 8757.4 6210.6 3285.5 1258.7 608.6 325.0 183.2 
88.6 0.0 
2895.5 2925.0 2877.8 2801.0 2671.0 2600.0 2647.3 2771.4 2925.0 3137.8 3462.8 3888.2 4390.5 4892.8 5536.9 6405.6 7451.5 8473.8 
9342.4 9827.0 10199.3 10583.4 10985.2 11511.1 12025.2 12421.1 12604.3 12681.1 11700.2 8922.9 5312.4 2162.8 833.2 390.0 189.1 
82.7 0.0 
2895.5 2948.7 2931.0 2936.9 2936.9 2931.0 2978.2 3126.0 3344.6 3646.0 4018.2 4491.0 5046.4 5708.3 6464.6 7339.2 8060.1 8745.6 
9336.5 9862.4 10358.8 10855.2 11540.6 12273.4 12905.7 13124.3 12616.1 11629.3 10406.1 8485.6 5170.5 2020.9 650.0 313.2 135.9 
41.4 0.0 
2895.5 2942.8 2966.4 3025.5 3120.0 3244.1 3439.1 3640.1 3911.9 4242.8 4680.1 5241.4 5897.4 6683.3 7551.9 8473.8 9218.3 9744.2 
10187.4 10666.1 11292.5 12001.6 12657.5 13106.6 12663.4 11723.8 10577.4 9094.2 6866.5 3971.0 1896.8 969.1 543.6 319.1 200.9 
70.9 0.0 
2895.5 2942.8 3001.9 3102.3 3256.0 3474.6 3764.2 4112.8 4532.3 4993.3 5536.9 6175.1 6919.7 7794.2 8787.0 9708.8 10441.5 11038.4 
11505.2 12149.3 12994.3 13815.7 14294.3 13922.0 12958.8 11901.1 10394.3 7918.3 5028.7 2611.9 1418.2 803.6 543.6 384.1 224.5 88.6 
0.0 
2895.5 2936.9 2996.0 3126.0 3303.2 3545.5 3864.6 4225.1 4697.8 5164.6 5743.7 6417.4 7256.5 8148.8 9218.3 10258.3 11180.2 12001.6 
12704.7 13555.7 14684.3 15588.4 16008.0 15488.0 14241.1 12521.6 10246.5 7156.0 3953.2 2015.0 1099.1 685.5 460.9 313.2 195.0 100.5 
0.0 
2895.5 2913.2 2972.3 3108.2 3309.1 3569.1 3870.5 4290.1 4745.1 5247.4 5856.0 6541.5 7356.9 8243.3 9295.1 10376.5 11233.4 11977.9 
12557.0 13207.0 14028.4 14501.1 14459.8 13537.9 11960.2 10104.7 7947.9 5206.0 2789.1 1376.8 833.2 520.0 348.6 200.9 135.9 59.1 0.0 
2895.5 2907.3 2954.6 3072.8 3250.1 3486.4 3776.0 4124.6 4561.9 4993.3 5489.6 6056.9 6706.9 7451.5 8296.5 9236.1 10092.9 10742.9 
11268.8 11818.4 12350.2 12480.2 12119.7 10932.0 9389.7 7681.9 5891.5 3811.4 2009.1 1040.0 667.7 431.4 254.1 130.0 82.7 41.4 0.0 
2895.5 2889.6 2919.1 3001.9 3137.8 3326.9 3551.4 3811.4 4101.0 4426.0 4756.9 5135.1 5596.0 6110.1 6748.3 7481.0 8054.2 8515.1 
8698.3 8727.9 8657.0 8089.7 7014.2 5347.8 3793.7 2724.1 1955.9 1264.6 738.6 484.6 325.0 218.6 135.9 70.9 35.5 11.8 0.0 
2895.5 2854.1 2812.8 2806.9 2818.7 2860.0 2901.4 2925.0 2954.6 2931.0 2860.0 2747.8 2665.0 2659.1 2795.0 2978.2 3007.8 2724.1 2275.0 
1855.5 1418.2 1040.0 815.5 650.0 525.9 425.5 330.9 248.2 183.2 135.9 100.5 70.9 47.3 23.6 5.9 5.9 0.0 
2895.5 2783.2 2659.1 2535.0 2416.9 2298.7 2145.0 1885.0 1554.1 1264.6 1140.5 1146.4 1223.2 1347.3 1441.8 1418.2 1211.4 939.6 697.3 561.4 
496.4 460.9 413.6 354.6 289.6 242.3 195.0 171.4 147.7 130.0 106.4 88.6 59.1 23.6 5.9 0.0 0.0 
2895.5 2747.8 2529.1 2292.8 2056.4 1766.8 1376.8 1004.6 850.9 821.4 815.5 815.5 827.3 845.0 797.7 644.1 484.6 407.7 360.5 319.1 295.5 
271.8 248.2 224.5 206.8 195.0 177.3 135.9 100.5 76.8 47.3 29.5 11.8 5.9 0.0 0.0 0.0 
2895.5 2700.5 2405.0 2080.0 1713.7 1288.2 892.3 768.2 738.6 703.2 673.6 650.0 626.4 590.9 514.1 407.7 348.6 295.5 254.1 230.5 206.8 
195.0 177.3 171.4 153.6 135.9 118.2 100.5 76.8 53.2 41.4 23.6 11.8 0.0 0.0 0.0 0.0 
2895.5 2659.1 2280.9 1896.8 1447.8 951.4 774.1 726.8 691.4 650.0 608.6 555.5 508.2 455.0 390.0 336.8 289.6 248.2 218.6 200.9 183.2 171.4 
159.5 147.7 135.9 124.1 106.4 82.7 70.9 59.1 41.4 23.6 5.9 0.0 0.0 0.0 0.0 
2895.5 2606.0 2210.0 1737.3 1217.3 815.5 744.6 709.1 667.7 626.4 573.2 508.2 449.1 390.0 336.8 295.5 260.0 224.5 206.8 189.1 171.4 159.5 147.7 
135.9 118.2 106.4 88.6 70.9 59.1 47.3 29.5 11.8 0.0 0.0 0.0 0.0 0.0 
2895.5 2594.1 2150.9 1654.6 1051.8 780.0 738.6 703.2 661.8 614.6 555.5 496.4 431.4 372.3 319.1 277.7 248.2 218.6 195.0 177.3 159.5 147.7 130.0 
118.2 106.4 82.7 65.0 59.1 47.3 35.5 17.7 5.9 0.0 0.0 0.0 0.0 0.0 
2895.5 2588.2 2121.4 1583.7 975.0 774.1 732.7 697.3 661.8 614.6 549.6 484.6 419.6 366.4 319.1 283.6 254.1 230.5 200.9 177.3 153.6 141.8 124.1 
112.3 94.5 65.0 47.3 41.4 29.5 17.7 11.8 0.0 0.0 0.0 0.0 0.0 0.0 
2895.5 2564.6 2115.5 1589.6 969.1 768.2 732.7 697.3 655.9 608.6 549.6 484.6 425.5 372.3 325.0 289.6 260.0 230.5 200.9 177.3 153.6 141.8 124.1 
112.3 94.5 65.0 47.3 35.5 29.5 17.7 5.9 0.0 0.0 0.0 0.0 0.0 0.0 
